alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | West Tennessee

Your Authorized Swagelok Sales and Service Center

Night photo of electrical generation plant

Power

No matter what segment of the power industry you operate in, Swagelok Alabama | West Tennessee stands behind you with the highest levels of quality, reliability, and performance. We are backed by 65+ years in the industry, and meeting key standards, including ASME Section III and B16.34.

Connect

Keep your plant connected with tube fittings and quick-connects. Swagelok tube fitting performance is defined by a robust tube grip, leak-tight gas seal, and excellent vibration resistance—even in harsh or high-stress nuclear environments. Expect the same quality in our line of quick-connects.

Convey

Whatever your application, Swagelok has the small-bore and flexible tubing and hoses to form the backbone of your fluid delivery system. Small bore (up to 2 in. [50 mm] O.D.) tubing reduces the number of connections and potential leak points for greater system integrity.

Control

With the right valves, manifolds and regulators for your application, precise control is a given with Swagelok.

Customize

From project start to completion, sometimes you need to work with a supplier that provides a full range of products and solutions. Swagelok® Custom Solutions refers to our expert capability to supply assemblies and fabrications using Swagelok products and other customer specified components. Swagelok guides you every step of the way, from the design to the execution phase. And our expertise goes beyond our own components.

We also deliver solutions that can include custom wiring, automation, and even third-party components. Swagelok® Custom Solutions range from small form-factor to highly complex. Options include high-quality Swagelok components and the ease of implementation of such solutions as heated enclosures used in natural gas combined cycle power plants with heat recovery steam generators (HRSGs), and other applications. Heated enclosures help to protect your cost investment from temperature extremes and optimize performance.

Power Industry Brochure

Take a closer look and discover where Swagelok gives you the advantage.



Streamline Power Plant Maintenance and Enhance System Performance

with Small Bore Tubing Up to 2 inches OD

Downtime is lost revenue. Unfortunately, cutting, welding, and threading hard pipe is not a quick process. It’s slow and labor intensive. A better alternative may be stainless steel tubing. 

Learn how Swagelok® small bore tubing can eliminate leak points, down time, and lost revenue by downloading our Small Bore Flyer.