alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | West Tennessee

Your Authorized Swagelok Sales and Service Center

Coalescing - Particle

Coalescing Particle Filter

Coalescing-Particle Filters

  • Use in coalescing or particle filtration service
  • Reduce panel space requirements with horizontal mounting
  • Maintain easily without the need to disconnect the line when changing elements
  • Enhance system cleanliness with stainless steel construction
  • Buy with the bowl-to-body O-ring seal in fluorocarbon FKM, PTFE or Kalrez® for a broad range of chemical compatibility
  • Meet the product cleanliness requirements stated in ASTM G93 Level C with optional cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11), available for FC series gas filters

Specifications

Working Pressure Up to 1000 psig (68.9 bar)
Differential Pressure 2 psi (0.13 bar)
Temperature 0 to 400°F (–17 to 204°C)
Body Material 316 stainless steel
Element
   Material Borosilicate glass fiber with epoxy or silica binder
   Nominal Pore Size 0.1, 0.3, 1.0 µm
   Particulate Efficiency 99.99%
End Connections
   Type Female Swagelok tube fitting, female NPT, female ISO
   Size 1/8 and 1/4 in.; 6 mm

 

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."