alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | West Tennessee

Your Authorized Swagelok Sales and Service Center

Rubber Core Hose Rayon Fiber Reinforced

Rubber Core Hose Rayon Fiber Reinforced

Rubber Core Hose Rayon Fiber Reinforced

Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available. Standard hose color is blue; other hose colors include black, green, gray, red, and yellow.

PB Series—Rubber Hose


Specifications

  • Ozone-resistant
  • Optional tags
  • Nominal Hose Sizes -  1/4 through 1 in.
  • Working Pressures - Up to 350 psig (24.1 bar)

View and purchase our most widely used products

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."