alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | West Tennessee

Your Authorized Swagelok Sales and Service Center

Vacuum Flexible Tubing Convoluted 321 SS

Vacuum Flexible Tubing Convoluted 321 SS

Vacuum Flexible Tubing Convoluted 321 SS

Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15 % and extended up to 50 % of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.

CT Series—Convoluted Metal Tubing


Specifications

Material 321 stainless steel
Nominal Tubing Sizes 1/4 through 1 1/2 in.
Working Pressures Vacuum (10–9 torr) up to 100 psig (6.8 bar)
Temperature Range 70 to 1000°F (20 to 537°C)
End Connections
   Factory and field assembly: Swagelok VCR® metal gasket face seal fittings; VCO® O-ring face seal fittings; XBA adapters for connecting to socket and butt weld fittings, Swagelok tube fittings, and Ultra-Torr™ vacuum fittings
   Field assembly only: XOA adapters to support the tubing cuff with Ultra-Torr vacuum fittings

View and purchase our most widely used products

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."