alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | West Tennessee

Your Authorized Swagelok Sales and Service Center

Medium-and High-Pressure_Tubing
Process Instrumentation Ball Valve

Swagelok offers both trunnion-style and subsea service ball valves for medium-pressure applications.

Trunnion-Style Medium-Pressure Ball Valve (FKB Series)

Trunnion-style medium-pressure FKB series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 20 000 psig (1378 bar).
Specifications

Specifications

Working Pressure
Up to 20 000 psig (1378 bar)
Temperature
0 to 250°F (–17 to 121°C)
Flow Coefficient
0.44 to 11.3
End Connections
 
   Type Swagelok MediumPressure Tube Fitting, Cone and Thread, or NPT
   Size 1/4 to 1 in.
Configuration
On-off (2-way), switching (3-way) 
Actuation
Manual or pneumatic
Orifice Sizes
.209 in. (5.31 mm), .375 in. (9.52 mm), .560 in. (14.2 mm)


Trunnion-Style Medium-Pressure Ball Valve (IPT Series)

IPT series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 20 000 psig (1378 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Specifications

Working Pressure
Up to 20 000 psig (1378 bar)
Temperature 
0 to 250°F (–17 to 121°C)
End Connections
 
   Type cone and thread, female NPT
   Size 1/4 to 1 in.
Configuration 
On-off (2-way), switch/divert (3-way)
Orifice Sizes
.0.188 in. (4.78 mm), 0.250 in. (6.35 mm), 0.375 in. (9.52 mm)

Subsea Service Ball Valve (IPT Series)

Subsea service ball valves are bi-directional, 2-way trunnion-style valves designed for workover applications up to 15 000 psig (1034 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Specifications

Working Pressure
Up to 15 000 psig (1034 bar)
Temperature 
0 to 250°F (–17 to 121°C)
End Connections
 
   Type medium-pressure cone and thread (C&T), Swagelok medium-pressure tube fitting (FK), female NPT
   Size 1/4 to 1 in.
Orifice Sizes
0.25 in. (6.4 mm), 0.38 in. (9.7 mm), 0.47 in. (11.9 mm)

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."