alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | West Tennessee

Your Authorized Swagelok Sales and Service Center

Medium-Pressure Ball Valves

Process Instrumentation Ball Valve
Process Instrumentation Ball Valve

Medium-Pressure Ball Valves

Swagelok offers both trunnion-style and subsea service ball valves for medium-pressure applications.

Trunnion-Style Medium-Pressure Ball Valve (FKB Series)

Shop     Catalog   
Trunnion-style medium-pressure FKB series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 20 000 psig (1378 bar). Learn how a customer used our FKB Series Medium-Pressure Ball Valves to save both time and money. 

See the features of the design

Specifications

Working Pressure
Up to 20 000 psig (1378 bar)
Temperature
0 to 250°F (–17 to 121°C)
Flow Coefficient
0.44 to 11.3
End Connections
 
   Type Swagelok Medium-Pressure Tube Fitting or NPT
   Size 1/4 to 1 in.
Configuration
On-off (2-way), switching (3-way) 
Actuation
Manual or pneumatic
Orifice Sizes
.209 in. (5.31 mm), .375 in. (9.52 mm), .560 in. (14.2 mm)


Trunnion-Style Medium-Pressure Ball Valve (CTB Series)

Catalog   
CTB series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 20 000 psig (1378 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Specifications

Working Pressure
Up to 20 000 psig (1378 bar)
Temperature 
0 to 250°F (–17 to 121°C)
End Connections
 
   Type cone and thread
   Size 1/4 to 1 in.
Configuration 
On-off (2-way), switch/divert (3-way)
Orifice Sizes
0.209 in. (5.31 mm); 0.375 in. (9.52 mm)

Subsea Service Ball Valve (IPT Series)

Catalog   
Subsea service ball valves are bi-directional, 2-way trunnion-style valves designed for workover applications up to 15 000 psig (1034 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Specifications

Working Pressure
Up to 15 000 psig (1034 bar)
Temperature 
0 to 250°F (–17 to 121°C)
End Connections
 
   Type medium-pressure cone and thread (C&T), Swagelok medium-pressure tube fitting (FK), female NPT
   Size 1/4 to 1 in.
Orifice Sizes
0.25 in. (6.4 mm), 0.38 in. (9.7 mm), 0.47 in. (11.9 mm)

View our most widely used medium- and high-pressure valves.

Discover more about how Swagelok products can work for you. Browse our product catalog or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."