Needle Shutoff and Regulating Valves
Needle Valves, Shutoff and Regulating
Swagelok® offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications.
Needle valves:
- Provide reliable and consistent flow control
- Are offered in a variety of materials, sizes, and end connections
- Have been engineered to withstand corrosive and extreme conditions
General Utility Service Needle Valves (GU Series)
GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | -20 to 650°F (-28 to 343°C) |
Body Material | 316 stainless steel, carbon steel |
Packing Material | Carbon/glass-filled PTFE, graphite |
Flow Coefficient | Up to 2.25 |
End Connections |
|
Type | NPT, tube socket weld, pipe socket weld, |
Size | 1/4 to 1 in.; 6 to 25 mm |
Integral-Bonnet Needle Valves (0, 1, 18, 20, and 26 Series)
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | –65 to 600°F (–53 to 315°C) |
Body Material | 316 stainless steel, brass, steel, alloy 400 |
Packing Material | PFA |
Flow Coefficient | Up to 1.80 |
End Connections |
|
Type | Swagelok tube fitting, NPT, female ISO |
Size | 1/8 to 3/4 in.; 3 to 18 mm |
Stainless Steel Screwed-Bonnet Needle Valves (JB Series)
Screwed-bonnet needle valves offer shutoff or regulating stem tips in straight- or angle-pattern valves with externally adjustable packing.
Specifications
Working Pressure | Up to 3000 psig (206 bar) |
Temperature | –40 to 600°F (–40 to 315°C) |
Body Material | 316 stainless steel |
Packing Material | PTFE or Grafoil® |
Flow Coefficient | Up to 0.58 |
End Connections |
|
Type | Swagelok tube fitting, NPT, male ISO |
Size | 1/8 to 3/8 in.; 6 and 8 mm |
Brass Screwed-Bonnet Needle Valves (JN Series)
Specifications
Working Pressure | Up to 600 psig (41.3 bar) |
Temperature | –40 to 300°F (–40 to 148°C) |
Body Material | Brass |
Packing Material | Virgin PTFE |
Flow Coefficient | Up to 0.43 |
End Connections |
|
Type | Swagelok tube fitting, NPT, ISO |
Size | 1/8 to 3/8 in.; 6 mm |
Forged-Body Needle Valves, 10 000 psig (690 bar) (F10 Series)
F10 series needle valves feature a nonrotating, hardened needle with safety back-seating for positive shutoff in working pressures up to 10 000 psig (690 bar).
Specifications
Working Pressure | Up to 10 000 psig (690 bar) |
Temperature | 0 to 850°F (–17 to 454°C) |
Body Material | Forged 316 stainless steel |
Packing Material | PTFE, graphite |
End Connections |
|
Type | NPT |
Size | 1/2 in. |
Configurations | Straight, angle, oblique patterns |
Toggle Valves (OG, 1G, and 92 Series)
On-off operation is quick and easy with the toggle valve.
Specifications
Working Pressure | Up to 300 psig (20.6 bar) |
Temperature | –20 to 200°F (–28 to 93°C) |
Body Material | 316 stainless steel, brass |
O-Ring Material | Fluorocarbon FKM |
Flow Coefficient | Up to 0.70 |
End Connections |
|
Type | Swagelok tube fitting, NPT |
Size | 1/8 to 1/2 in.; 3 to 12 mm |
Severe-Service Union-Bonnet Needle Valves (N and HN Series)
Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10 000 psig (689 bar) and temperatures up to 1200°F (648°C).
Specifications
Working Pressure | Up to 10 000 psig (689 bar) |
Temperature | –65 to 1200°F (–53 to 648°C) |
Body Material | 316 stainless steel, alloy 400, alloy 20, alloy 600, alloy C-276, titanium |
Packing Material | PTFE |
Flow Coefficient | Up to 2.4 |
End Connections |
|
Type | Swagelok tube fitting, NPT, tube socket weld, pipe socket weld, male VCR® fitting, male VCO® fitting |
Size | 1/8 to 1 in.; 6 to 12 mm |
Instrumentation Blowdown Valves (6DB Series)
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | –65 to 1200°F (–53 to 648°C) |
Body Material | 316 stainless steel |
Packing Material | Grafoil |
Flow Coefficient | 0.86 |
End Connections |
|
Type | Swagelok tube fitting, female NPT, tube socket weld, pipe socket weld |
Size | 1/4, 3/8, 1/2 in.; 10 and 12 mm |
Compact Gauge Valves
The compact gauge valve with integral purge valve provides fast, convenient installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Specifications
Working Pressure | Up to 4000 psig (275 bar) |
Temperature | –65 to 600°F (–53 to 315°C) |
Body Material | 316 stainless steel |
O-Ring Material | PFA |
End Connections |
|
Type | Swagelok tube fitting |
Size | 1/2 in., 12 mm |
Needle Valves (IPT Series)
The IPT series needle valves are available in a variety of 2-way and 3-way configurations, straight and angle patterns. The 316 stainless steel body with medium- or high-pressure end connections enable working pressures up to 60 000 psig (4134 bar). Manual and pneumatically actuated style valves are available. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.
Specifications
Working Pressure | Up to 60 000 psig (4134 bar) |
Temperature | Up to 250°F (121°C) with PTFE packing, up to 650°F (343°C) with Grafoil® packing |
Body Material | 316 stainless steel |
O-Ring Material | PTFE |
End Connections |
|
Type | medium- and high-pressure cone and thread, Swagelok medium-pressure tube fitting (FK), NPT |
High-Pressure Needle Valves (Sno-Trik Series)
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45 000 psig (3102 bar).
Specifications
Working Pressure | Up to 45 000 psig (3102 bar) |
Temperature | –65 to 850°F (–53 to 454°C) |
Body Material | 316 stainless steel |
Packing Material | Glass-filled PTFE |
Flow Coefficient | Up to 0.19 |
End Connections |
|
Type | Straight-thread high-pressure female, female NPT |
Size | 9/16-18, 3/4-16, 1 1/8-12; 1/4 in. |
Nonrotating-Stem Needle Valves (D Series)
Specifications
Working Pressure | Up to 3000 psig (206 bar) |
Temperature | –20 to 450°F (–28 to 232°C) |
Body Material | 316 stainless steel, brass, alloy 400 |
O-Ring Material | Fluorocarbon FKM |
Flow Coefficient | Up to 0.53 |
End Connections |
|
Type | Swagelok tube fitting, NPT |
Size | 1/8 to 3/8 in.; 6 mm |
Gauge Valves (6P Series)
Gauge valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | –65 to 1200°F (–53 to 648°C) |
Body Material | 316 stainless steel |
Packing Material | PTFE |
Seal Material |
Acetal (plug-tip design) |
Orifice | 0.156 and 0.250 in. (4.0 and 6.4 mm) |
End Connections |
|
Type | Male to female NPT, lagging male to female NPT |
Size | 1/2 and 3/4 in. |
Rising Plug Valves (4P and 5P Series)
Rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Temperature | –20 to 400°F (–28 to 204°C) |
Body Material | 316 stainless steel, alloy 400 |
Seat Material | Acetal |
Flow Coefficient | Up to 1.80 |
End Connections |
|
Type | NPT |
Size | 1/4 to 3/4 in. |
PFA Needle Valves
PFA needle valves feature high-purity PFA material with low extractables for chemical resistance, Swagelok PFA tube fitting end connections for consistent performance, a straight-through orifice for full flow, and a plug stem tip for flow regulation.
Specifications
Working Pressure | Up to 180 psig (12.4 bar) |
Temperature | 0 to 300°F (–17 to 148°C) |
Body Material | Virgin PFA |
Flow Coefficient | Up to 1.39 |
End Connections |
|
Type | Swagelok PFA tube fittings |
Size | 1/4, 3/8, and 1/2 in. |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|