alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Alabama | West Tennessee

Your Authorized Swagelok Sales and Service Center

Quarter Turn Plug

Quarter_Turn_Plug_Valves

Quarter Turn Plug Valves

  • Economical, reliable alternative to ball valves
  • Dependable low-torque, quarter-turn operation
  • Simple, compact design to deliver full flow and positive shutoff
  • Available in a variety of materials, including stainless steel, brass, and lightweight PFA

Instrument Plug Valves

Options

  • Handle colors: Dark green is standard. Black, blue, and red are available.
  • O-Ring materials: PTFE-coated fluorocarbon FKM is standard. Kalrez®,PTFE-coated Buna N, PTFE-coated ethylene propylene, and PTFE-coated neoprene are available.
  • Downstream Vents: Vented plug and valve body allow pressure release to atmosphere when the valve is closed. 150 psig (10.3 bar) maximum operating pressure. Red polyetherimide handle standard
  • Metal handles: choose 300 series stainless steel or aluminum material.
  • Locking Handles: lever locks to plate to secure valve open or closed.
  • Panel Mounting

PFA Plug Valves

Options

  • Panel Mounting

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."